Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Busbar for OVR Type 1, TT 3+1 configurations

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Busbar for OVR Type 1, TT 3+1 configurations

General Information

  • Extended Product Type:
    Busbar for OVR Type 1, TT 3+1 configurations
  • Product ID:
    2CTB815102R0400
  • EAN:
    3660308516091
  • Catalog Description:
    Busbar for OVR Type 1, TT 3+1 configurations Surge Protective Device
  • Long Description:
    Busbar for OVR Type 1, TT 3+1 configurations Surge Protective Device

Technical

  • Suitable For:
    To protect the systems against the transient overvoltage (lightning)
  • Number of Protected Poles:
    1
  • Version:
    Fix
  • Accessory Type:
    Phase busbar
  • Options Provided:
    Replacement Cartridge

Dimensions

  • Product Net Width:
    19 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    107 mm
  • Product Net Weight:
    30 g

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    107 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    19 mm
  • Package Level 1 Gross Weight:
    35 g
  • Package Level 1 EAN:
    3660308516091

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

  • Declaration of Conformity - CE:
    -
  • Instructions and Manuals:
    -

Popular Downloads

Classifications

  • ETIM 7:
    EC002496 - Accessories for surge protection power supply systems
  • ETIM 8:
    EC002496 - Accessories/spare parts for surge protection power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85363090
  • eClass:
    V11.0 : 27130890
  • Object Classification Code:
    141AZC
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds