Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T-11-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T-11-84

General Information

  • Extended Product Type:
    T-11-84
  • Product ID:
    2TKA00000274
  • EAN:
    6438199001029
  • Catalog Description:
    T-11-84 Center plate
  • Long Description:
    Impressivo center plates for thermostat.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » Electronic Room Clima Control
  • Products » Low Voltage Products and Systems » Switch Assortments » Room Clima Control » Electronic Room Clima Control » Electronic Room Clima Control - Flush Mounted » Electronic Room Clima Control

Ordering

  • EAN:
    6438199001029
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2619305
  • E-Number (Sweden):
    8580265

Dimensions

  • Product Net Depth / Length:
    0.017 m
  • Product Net Height:
    0.063 m
  • Product Net Width:
    0.063 m
  • Product Net Weight:
    0.01447 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6438199001029
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Width:
    0.055 m
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Width:
    0.18 m
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    415 kg

Technical

  • Degree of Protection:
    IP31

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000194 - Room temperature controller
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds