Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2464

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2464

General Information

  • Extended Product Type:
    2464
  • Product ID:
    2TKA000003G1
  • EAN:
    6418677328183
  • Catalog Description:
    2464 Seal Impressivo
  • Long Description:
    A 2-gang socket outlet is water protected (IP44) when flush mounted with the seal. A center plate with lid must be used at same time with the seal.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » Accessories » Accessories Mechanics

Ordering

  • E-Number (Finland):
    2166135
  • E-Number (Sweden):
    1815394
  • EAN:
    6418677328183
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    21 mm
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.209 kg
  • Package Level 1 EAN:
    6418677328183
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    2.72 kg
  • Package Level 2 EAN:
    6418677328183
  • Package Level 3 Units:
    pallet (lift) 2400 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    32.64 kg

Additional Information

  • Accessory Type:
    Sealing set
  • Product Main Type:
    Impressivo, modular Accessories
  • Product Name:
    Seal Impressivo

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002554 - Accessories for domestic switching devices
  • ETIM 6:
    EC002554 - Accessories for domestic switching devices
  • ETIM 7:
    EC002554 - Accessories for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds