Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1066UC-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1066UC-84

General Information

  • Extended Product Type:
    1066UC-84
  • Product ID:
    2TKA00000419
  • EAN:
    6438199001302
  • Catalog Description:
    1066UC-84 Switch
  • Long Description:
    Switch with screwless terminals. The terminals are for max 2 rigid wires. Including switch insert and rocker.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • E-Number (Sweden):
    1816557
  • EAN:
    6438199001302
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.076 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.081 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.255 m
  • Package Level 2 Gross Weight:
    0.9 kg
  • Package Level 3 Units:
    1800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    171.54 kg

Additional Information

  • Actuator Type:
    Rocker/button
  • Color:
    White
  • Degree of Protection:
    IP21
  • Lamp Type:
    Not included
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Impressivo, semicomplete Switches
  • Product Name:
    Switch
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds