Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2513R-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2513R-214

General Information

  • Extended Product Type:
    2513R-214
  • Product ID:
    2TKA00000716
  • EAN:
    6438199001999
  • Catalog Description:
    2513R-214 Surface mounting frame
  • Long Description:
    Surface mounting frame for Jussi flush mounting products. Use with 85mm cover frames. The height of the frame is 22mm.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP21 » Surface Mounted Boxes and Accessories » Surface Mounted Boxes Corner Box 85 mm IP21

Ordering

  • E-Number (Finland):
    2516171
  • E-Number (Sweden):
    1815095
  • EAN:
    6438199001999
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    22 mm
  • Product Net Depth / Length:
    228 mm
  • Product Net Weight:
    0.06 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.095 m
  • Package Level 1 Height:
    0.036 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.082 kg
  • Package Level 1 EAN:
    6438199001999
  • Package Level 2 Units:
    box 5 piece
  • Package Level 2 Width:
    0.095 m
  • Package Level 2 Height:
    0.18 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.41 kg
  • Package Level 2 EAN:
    6438199001999
  • Package Level 3 Units:
    pallet (lift) 600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    56.64 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Material:
    Plastic
  • Product Main Type:
    Surface mounting boxes and accessories
  • Product Name:
    Surface mounting frame
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds