Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FAP1204

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FAP1204

General Information

  • Extended Product Type:
    FAP1204
  • Product ID:
    2TKA00000912
  • EAN:
    6438199002279
  • Catalog Description:
    FAP1204 Push button
  • Long Description:
    4/2-gang push button panel to control bistable relays or electronic control systems. Load capacity 1A AC/DC. White LED-light with adjustable illumination. Installation on surface or on top of a standard flush mounting box.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Call and Info Systems » Call and Info Systems » Call and Info Systems - Flush Mounted » Call and Info Systems
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Call and Info Systems

Ordering

  • E-Number (Finland):
    7005520
  • E-Number (Sweden):
    1819024
  • EAN:
    6438199002279
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.042 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.087 m
  • Package Level 1 Gross Weight:
    0.054 kg
  • Package Level 1 EAN:
    6438199002279
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.64 kg
  • Package Level 2 EAN:
    6438199002279
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    6.95 kg

Additional Information

  • Actuator Type:
    Push button
  • Color:
    White
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Product Main Type:
    Flush-mounted devices including covers
  • Product Name:
    Push button
  • Rated Current (In):
    1 A
  • Rated Voltage (Ur):
    24 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000029 - Push button
  • ETIM 6:
    EC000029 - Push button
  • ETIM 7:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds