Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1819DC-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1819DC-83

General Information

  • Extended Product Type:
    1819DC-83
  • Product ID:
    2TKA00001110
  • EAN:
    6438199002828
  • Catalog Description:
    1819DC-83 Center plate
  • Long Description:
    Center plate for the RJ45 inserts 1819.xx. It is suitable for the 85mm cover frames and with the 2519-xx adapter also for the 100mm cover frames. Manufactured from a durable high quality plastic material. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » RJ45 Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » RJ45 Connector » RJ45 Connector - Flush Mounted » RJ45 Connector

Ordering

  • E-Number (Sweden):
    1815147
  • EAN:
    6438199002828
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.01641 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.022 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Depth / Length:
    0.18 m
  • Package Level 2 Gross Weight:
    0.27 kg
  • Package Level 3 Units:
    2800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    84.28 kg

Additional Information

  • Color:
    Aluminium
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Impressivo, modular Tele&Data
  • Product Name:
    Center plate
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds