Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1065A-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1065A-83

General Information

  • Extended Product Type:
    1065A-83
  • Product ID:
    2TKA00001600
  • EAN:
    6438199003214
  • Catalog Description:
    1065A-83 Switch
  • Long Description:
    Surface mounting switch with screwless terminals. The terminals are for max 2 solid or rigid wires. Including switch insert, rocker, surface mounting frame and bottom.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Impressivo » Switches and Push Switches

Ordering

  • E-Number (Sweden):
    1816109
  • EAN:
    6438199003214
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Gross Weight:
    0.095 kg
  • Package Level 1 EAN:
    6438199003214
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.09 kg
  • Package Level 2 EAN:
    6438199003214
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    138.6 kg

Additional Information

  • Actuator Type:
    Rocker/button
  • Color:
    Aluminium
  • Degree of Protection:
    IP21
  • Lamp Type:
    Not included
  • Material:
    Plastic
  • Mounting Type:
    Surface mounted (plaster)
  • Product Main Type:
    Impressivo, surface mounting
  • Product Name:
    Switch
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds