Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 306EUJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

306EUJ

General Information

  • Extended Product Type:
    306EUJ
  • Product ID:
    2TKA00001753
  • EAN:
    6438199003436
  • Catalog Description:
    306EUJ Socket outlet
  • Long Description:
    Socket outlet set, 3 x 2-gang Schuko

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Double Socket Outlets
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Double Socket Outlets » Double Socket Outlets - Flush Mounted » Double Socket Outlets

Ordering

  • E-Number (Sweden):
    1815119
  • EAN:
    6438199003436
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    228 mm
  • Product Net Weight:
    0.245 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.256 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.064 m
  • Package Level 1 Gross Weight:
    252 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.256 m
  • Package Level 2 Height:
    0.17 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    2.79 kg
  • Package Level 3 Units:
    450 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    125.55 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Frequency (f):
    50...50 Hz
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Phases:
    1
  • Product Main Type:
    Socket outlets
  • Product Name:
    Socket outlet
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds