Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AKL9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AKL9

General Information

  • Extended Product Type:
    AKL9
  • Product ID:
    2TKA00001957
  • EAN:
    6438199003610
  • Catalog Description:
    AKL9 Lighting plug
  • Long Description:
    DCL, lighting plug

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Lamp Outlets » Accessories for Lamp Outlets

Ordering

  • E-Number (Finland):
    1130108
  • E-Number (Sweden):
    1815145
  • EAN:
    6438199003610
  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.016 m
  • Product Net Depth / Length:
    0.035 m
  • Product Net Weight:
    0.008 kg

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    0.035 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.044 kg
  • Package Level 1 EAN:
    6438199003610
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.19 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    1.2 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    14.4 kg

Additional Information

  • Accessory Type:
    Plug/clamp
  • Color:
    White
  • Product Main Type:
    Covers for mounting boxes
  • Product Name:
    Lighting plug

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002556 - Electrical accessories for luminaires
  • ETIM 6:
    EC002556 - Electrical accessories for luminaires
  • ETIM 7:
    EC002556 - Electrical accessories for luminaires
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds