Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 302EUJM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

302EUJM

General Information

  • Extended Product Type:
    302EUJM
  • Product ID:
    2TKA00002242
  • EAN:
    6438199003863
  • Catalog Description:
    302EUJM Socket outlet
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals. The socket outlet insert without the cover plate is screen-protected. Package including 100pcs socket outlet inserts and cover plates.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Double Socket Outlets
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Double Socket Outlets » Double Socket Outlets - Flush Mounted » Double Socket Outlets

Ordering

  • EAN:
    6438199003863
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    48 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    10.26 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.29 m
  • Package Level 1 Height:
    0.38 m
  • Package Level 1 Depth / Length:
    0.663 m
  • Package Level 1 Gross Weight:
    10.26 kg
  • Package Level 3 Units:
    12 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    151.92 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Frequency (f):
    50...50 Hz
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Phases:
    1
  • Product Main Type:
    Socket outlets
  • Product Name:
    Socket outlet
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds