Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TF16-15-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TF16-15-214

General Information

  • Extended Product Type:
    TF16-15-214
  • Product ID:
    2TKA00002826
  • EAN:
    6438199004532
  • Catalog Description:
    TF16-15-214 Floor heating thermostat
  • Long Description:
    Floor heating thermostat for room-specific temperature adjustment. Nominal current 16 A res. Max 3600 W. 230 V +10 %, -10 %. 50 Hz. Regulating range 0...+60°C. Adjustable temperature drop 3...10ºC. NTC sensor 3 m, can be extended with insulated PVC cable 2 x 1,5 mm². Resistor 25°C 10 kΩ. Operating temperature range 5°C...+30°C. 2-pole On/Off switch. IP 31. Package includes insert, centerplate and sensor.

Technical

  • Power Consumption (@Pcons):
    3 W
  • Number of Outputs:
    Heater 1
    Cooler 0
  • Operating Mode:
    Turn
  • Connection Type:
    Two Wired
  • Mounting Type:
    Flush mounted (plaster)
  • Sensor Type:
    Resistance sensor
  • Model Number:
    On/Off
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Clear white
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP31
  • Temperature Class Default:
    I

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    41 mm
  • Product Net Weight:
    0.15018 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    181 g
  • Package Level 1 EAN:
    6438199004532
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.19 m
  • Package Level 2 Height:
    0.1 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    1.95 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    118.68 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • E-Number (Finland):
    2619361
  • E-Number (Sweden):
    8580257
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC010927 - Room thermostat
  • ETIM 8:
    EC010927 - Room thermostat
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds