Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2511L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2511L

General Information

  • Extended Product Type:
    2511L
  • Product ID:
    2TKA00003273
  • EAN:
    6438199004907
  • Catalog Description:
    2511L Surface mount.box
  • Long Description:
    Jussi flush mounting devices are installed in surface with surface mounting boxes. The box depth is not enough for electronic products, such as dimmers. The material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP21 » Surface Mounted Boxes and Accessories » FloorBoxes IP21

Ordering

  • E-Number (Finland):
    2006000
  • E-Number (Sweden):
    1815248
  • EAN:
    6438199004907
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    42 mm
  • Product Net Height:
    115 mm
  • Product Net Depth / Length:
    141 mm
  • Product Net Weight:
    0.089 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.042 m
  • Package Level 1 Height:
    0.115 m
  • Package Level 1 Depth / Length:
    0.141 m
  • Package Level 1 Gross Weight:
    0.079 kg
  • Package Level 1 EAN:
    6438199004907
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    1.03 kg
  • Package Level 2 EAN:
    6438199004907
  • Package Level 3 Units:
    630 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP31
  • Material:
    Plastic
  • Product Main Type:
    Socket outlets
  • Product Name:
    Surface mount.box
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds