Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1721F100-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1721F100-885

General Information

  • Extended Product Type:
    1721F100-885
  • Product ID:
    2TKA00004078
  • EAN:
    6438199006031
  • Catalog Description:
    1721F100-885 Cover frame
  • Long Description:
    Flush mounting cover plate for 2-gang cover plated accessories, such as double socket outlets. Also 1-gang accessories, such as switches, can be mounted with the adaptor 2519-xx. Suitable for both horizontal and vertical installation. The manufacture material is a durable high quality plastic. The surface is matt and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » Cover Frames » Frames Design Impressivo

Ordering

  • EAN:
    6438199006031
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    0.1 m
  • Product Net Height:
    0.012 m
  • Product Net Depth / Length:
    0.1 m
  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.018 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Depth / Length:
    0.18 m
  • Package Level 2 Gross Weight:
    0.23 kg
  • Package Level 3 Units:
    100 piece
  • Package Level 3 Width:
    0.41 m
  • Package Level 3 Height:
    0.22 m
  • Package Level 3 Depth / Length:
    0.28 m
  • Package Level 3 Gross Weight:
    2.61 kg

Additional Information

  • Product Main Type:
    Frames
  • Product Name:
    Cover frame

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds