Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKK6-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKK6-885

General Information

  • Extended Product Type:
    AKK6-885
  • Product ID:
    2TKA00004433
  • EAN:
    6438199008769
  • Catalog Description:
    AKK6-885 Lighting outlet
  • Long Description:
    DCL lighting outlet, wall outlet, 85x85mm, black

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    6 A
  • Frequency (f):
    50 … 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.045 kg
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.178 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Depth / Length:
    0.3 m
  • Package Level 1 Gross Weight:
    0.53 kg
  • Package Level 1 EAN:
    6438199008769
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.393 m
  • Package Level 2 Height:
    0.318 m
  • Package Level 2 Depth / Length:
    0.478 m
  • Package Level 2 Gross Weight:
    5.8 kg
  • Package Level 2 EAN:
    6438199008769
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    89.9 kg
  • Package Level 3 EAN:
    6438199008769

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    1130115
  • E-Number (Sweden):
    1815418
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds