Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1061U4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1061U4

General Information

  • Extended Product Type:
    1061U4
  • Product ID:
    2TKA000128G1
  • EAN:
    6418677307348
  • Catalog Description:
    1061U4 Switch
  • Long Description:
    Switch with screwless terminals and rocker with clip-on fastening. The terminals are for max 2 rigid wires. X-terminals are for extending the wires.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • E-Number (Sweden):
    1815001
  • EAN:
    6418677307348
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.076 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.902 kg
  • Package Level 1 EAN:
    6418677307348
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    9.65 kg
  • Package Level 2 EAN:
    6418677307348
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    115.8 kg

Additional Information

  • Actuator Type:
    Rocker/button
  • Color:
    White
  • Degree of Protection:
    IP21
  • Lamp Type:
    Not included
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Switches / Retractive switches
  • Product Name:
    Switch
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds