Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 10662.00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

10662.00

General Information

  • Extended Product Type:
    10662.00
  • Product ID:
    2TKA000177G1
  • EAN:
    6418677328657
  • Catalog Description:
    10662.00 Switch insert
  • Long Description:
    2-pole change-over switch insert without rocker. All 1-gang rockers are suitable for the insert except 1788-xx. The switch has 2 change-over contacts, but no X-terminals. A signal- or searchlight can be installed to the frame.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • E-Number (Finland):
    2106032
  • EAN:
    6418677328657
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    0.052 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Gross Weight:
    0.62 kg
  • Package Level 1 EAN:
    6418677328657
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.27 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.385 m
  • Package Level 2 Gross Weight:
    6.64 kg
  • Package Level 2 EAN:
    6418677328657
  • Package Level 3 Units:
    pallet (lift) 1800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    119.52 kg

Additional Information

  • Actuator Type:
    Rocker/button
  • Degree of Protection:
    IP20
  • Lamp Type:
    Not included
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Impressivo, modular Switches
  • Product Name:
    Switch insert
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds