Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1P-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1P-83

General Information

  • Extended Product Type:
    1P-83
  • Product ID:
    2TKA000631G1
  • EAN:
    6418677330698
  • Catalog Description:
    1P-83 Center plate
  • Long Description:
    Impressivo center plates for Jussi signalling products: FEH1001, FEH1101, FEH2100, FAP2001, FAP1011, FAK1011, FAP1001, FIP1001. Includes the needed parts to modify the Jussi signalling product to Impressivo design. Marking possibilities on button and name plate. Aluminum.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Call and Info Systems » Call and Info Systems » Call and Info Systems - Flush Mounted » Call and Info Systems
  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Impressivo » CoverPlates (partly incl. Insert) » Call and Info Systems

Ordering

  • E-Number (Finland):
    7005552
  • E-Number (Sweden):
    5506071
  • EAN:
    6418677330698
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.063 m
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    0.063 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.087 m
  • Package Level 1 Depth / Length:
    0.088 m
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    6418677330698
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 EAN:
    6418677330698
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    83.72 kg

Additional Information

  • Color:
    Aluminium
  • Degree of Protection:
    IP20
  • Material:
    Thermoplastic
  • Product Main Type:
    Cover plates
  • Product Name:
    Center plate
  • Surface Finishing:
    Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds