Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2519-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2519-100

General Information

  • Extended Product Type:
    2519-100
  • Product ID:
    2TKA000802G1
  • EAN:
    6410021661199
  • Catalog Description:
    2519-100 Adapter
  • Long Description:
    Use to adapt Jussi-device to Jussi 100mm cover frames

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » Accessories » Accessories Mechanics

Ordering

  • E-Number (Sweden):
    1815165
  • EAN:
    6410021661199
  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    86 mm
  • Product Net Weight:
    0.008 kg

Container Information

  • Package Level 1 Units:
    bag 5 piece
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Depth / Length:
    0.195 m
  • Package Level 1 Gross Weight:
    0.045 kg
  • Package Level 1 EAN:
    6410021661199
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    0.54 kg
  • Package Level 2 EAN:
    6410021661199
  • Package Level 3 Units:
    pallet (lift) 6000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    68.76 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP21
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Product Main Type:
    Flush mounting cover frames and accessories
  • Product Name:
    Adapter
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds