Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AJI9

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AJI9

General Information

  • Extended Product Type:
    AJI9
  • Product ID:
    2TKA001632G1
  • EAN:
    6418677300141
  • Catalog Description:
    AJI9 Bushing flange I 416
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Conduits & Accessories » Accessories for Plastic Conduits » Concrete Casting Accessories

Ordering

  • E-Number (Sweden):
    1400706
  • EAN:
    6418677300141
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39174000

Dimensions

  • Product Net Width:
    0.041 m
  • Product Net Height:
    0.043 m
  • Product Net Depth / Length:
    0.086 m
  • Product Net Weight:
    0.045 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.145 m
  • Package Level 1 Height:
    0.115 m
  • Package Level 1 Depth / Length:
    0.395 m
  • Package Level 1 Gross Weight:
    2.25 kg
  • Package Level 1 EAN:
    6418677300141
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    4.7 kg
  • Package Level 2 EAN:
    6418677300141
  • Package Level 3 Units:
    pallet (lift) 3200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    150.4 kg

Additional Information

  • Material:
    Plastic
  • Product Main Type:
    Piping materials
  • Product Name:
    Bushing flange I 416
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    16 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 6:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 7:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds