Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FOT5000-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FOT5000-100

General Information

  • Extended Product Type:
    FOT5000-100
  • Product ID:
    2TKA002183G1
  • EAN:
    6418677328565
  • Catalog Description:
    FOT5000-100 Tele outlet
  • Long Description:
    Tele outlet for two Keystone or CEL30.Ux (3M Volition) RJ45 connectors. Compatible with the 100mm Jussi cover frames. The connectors are not included.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » RJ45 Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » RJ45 Connector » RJ45 Connector - Flush Mounted » RJ45 Connector

Ordering

  • E-Number (Sweden):
    5100873
  • EAN:
    6418677328565
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    26 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.025 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    0.642 kg
  • Package Level 1 EAN:
    6410070606134
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    7.05 kg
  • Package Level 2 EAN:
    6410070606134
  • Package Level 3 Units:
    pallet (lift) 2400 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    84.6 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Tele & Data
  • Product Name:
    Tele outlet
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds