Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AS12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AS12

General Information

  • Extended Product Type:
    AS12
  • Product ID:
    2TKA130005G1
  • EAN:
    6410011525784
  • Catalog Description:
    AS12 Strain relief inlet
  • Long Description:
    The AS12 strain-relief inlet is used in conduitless flush mounting to fasten 5 x 2,5 mm² cables to the mounting boxes or junction boxes. The boxes are installed in the standard way in the board or other structure. (Conduitless flush mounting is acceptable in hollow structures under special circumstances). Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Accessories for Plastic Flush Mounted Boxes » Strain Relief

Ordering

  • E-Number (Finland):
    1152578
  • E-Number (Sweden):
    1422330
  • EAN:
    6410011525784
  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    39174000

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.018 m
  • Product Net Depth / Length:
    0.026 m
  • Product Net Weight:
    0.0022 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.025 m
  • Package Level 1 Height:
    0.115 m
  • Package Level 1 Depth / Length:
    0.385 m
  • Package Level 1 Gross Weight:
    0.433 kg
  • Package Level 1 EAN:
    6410011525784
  • Package Level 2 Units:
    crate 500 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    2.165 kg
  • Package Level 2 EAN:
    6410011525784
  • Package Level 3 Units:
    pallet (lift) 31500 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    146.4 kg

Additional Information

  • Material:
    Polyamide (PA)
  • Product Main Type:
    Accessories for mounting boxes
  • Product Name:
    Strain relief inlet

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001922 - Strain relief for mounting box
  • ETIM 6:
    EC001922 - Strain relief for mounting box
  • ETIM 7:
    EC001922 - Strain relief for mounting box
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds