Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AU17.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AU17.2

General Information

  • Extended Product Type:
    AU17.2
  • Product ID:
    2TKA130026G1
  • EAN:
    6410011523896
  • Catalog Description:
    AU17.2 Double mounting box
  • Long Description:
    The box AU17.2 has knock-outs for 11 inlets on the side, and 6 on the bottom. It can accommodate a device with a triple inlet. _x000D_
    If necessary, the box may be divided in two by using partition plate PMR345. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Plastic Installation Boxes (for WA Inserts) » Hollow Wall

Ordering

  • E-Number (Finland):
    1152389
  • E-Number (Sweden):
    1422308
  • EAN:
    6410011523896
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    0.047 m
  • Product Net Length:
    142 mm
  • Product Net Depth / Length:
    142 mm
  • Product Net Weight:
    0.0711 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.4 m
  • Package Level 1 Height:
    0.24 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    4.035 kg
  • Package Level 1 EAN:
    6410011523896
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    124.56 kg

Additional Information

  • Color:
    White
  • Design:
    Device connection box (round/square)
  • Interior Depth:
    45 mm
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    0
  • Product Main Type:
    Flush-mounted boxes
  • Product Name:
    Double mounting box
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    20/25 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 6:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds