Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AJ5.20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AJ5.20

General Information

  • Extended Product Type:
    AJ5.20
  • Product ID:
    2TKA160017G1
  • EAN:
    6410011301708
  • Catalog Description:
    AJ5.20 Conduit end piece
  • Long Description:
    A plug is supplied with each conduit end piece. Conduit end piece AJ5.20 is primarily used for termination of plastic conduits in concrete casting. After casting, the conduit end piece is cut to the desired length at one of the cut-off grooves, and the trunking is continued with a conduit of the same size. The plug protects the conduit from dirt, concrete and foreign particles. Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Conduits & Accessories » Accessories for Plastic Conduits » Conduit End Pieces and Sleeves

Ordering

  • E-Number (Finland):
    1130170
  • EAN:
    6410011301708
  • Minimum Order Quantity:
    25 piece
  • Customs Tariff Number:
    39174000

Dimensions

  • Product Net Width:
    0.023 m
  • Product Net Height:
    0.026 m
  • Product Net Depth / Length:
    0.15 m
  • Product Net Weight:
    0.0186 kg

Container Information

  • Package Level 1 Units:
    box 25 piece
  • Package Level 1 Width:
    0.04 m
  • Package Level 1 Height:
    0.325 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    0.478 kg
  • Package Level 1 EAN:
    6410011301708
  • Package Level 2 Units:
    crate 250 piece
  • Package Level 2 Width:
    0.395 m
  • Package Level 2 Height:
    0.255 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    5.32 kg
  • Package Level 2 EAN:
    6410011301708
  • Package Level 3 Units:
    pallet (lift) 6000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    111.96 kg

Additional Information

  • Material:
    Plastic
  • Product Main Type:
    Piping materials
  • Product Name:
    Conduit end piece
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    50 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 6:
    EC000937 - Terminal sleeve for installation tubes
  • ETIM 7:
    EC000937 - Terminal sleeve for installation tubes
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds