Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BT50T 24DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BT50T 24DC

General Information

  • Extended Product Type:
    BT50T 24DC
  • Product ID:
    2TLA010033R1000
  • EAN:
    7350024431834
  • Catalog Description:
    Safety Relay BT50T 24DC
  • Long Description:
    Safety relay/expansion relay. Time delay 0-1.5 sec. Relay outputs 3NO/1NC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Safety Relays
  • Products » Low Voltage Products and Systems » Control Products » Safety Products » Safety Relays

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364110

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    22.5 mm
  • Product Net Weight:
    0.2 kg

Technical

  • Rated Control Supply Voltage (Us):
    24 V DC
  • Suitable For:
    Interlocking switch/Gate/Hatch, Emergency stop, Output expansion, Delayed output

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001449 - Device for monitoring of safety-related circuits
  • ETIM 5:
    EC001449 - Device for monitoring of safety-related circuits
  • ETIM 6:
    EC000000 - Not Classifiable
  • ETIM 7:
    EC001449 - Device for monitoring of safety-related circuits
  • E-Number (Finland):
    2712090
  • E-Number (Sweden):
    3860141
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds