Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JSM A12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JSM A12

General Information

  • Extended Product Type:
    JSM A12
  • Product ID:
    2TLA040037R2800
  • EAN:
    7350024462593
  • Catalog Description:
    JSM A12 U-profile, meter
  • Long Description:
    U-profile for Quick-Guard E. Natural anodized Aluminium. Cut to length, max 2000mm

Categories

  • Products » Low Voltage Products and Systems » Control Products » Safety Products » Fencing Systems

Ordering

  • Minimum Order Quantity:
    0.1 m
  • Customs Tariff Number:
    76109090

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    10.4 mm
  • Product Net Height:
    23 mm
  • Product Net Width:
    0 m
  • Product Net Weight:
    0.23 kg

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    U
  • ETIM 4:
    EC000386 - Support/Profile rail
  • ETIM 5:
    EC000386 - Support/Profile rail
  • ETIM 6:
    EC000000 - Not Classifiable
  • ETIM 7:
    EC000000 - Not Classifiable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds