Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JSM YN40W11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JSM YN40W11

General Information

  • Extended Product Type:
    JSM YN40W11
  • Product ID:
    2TLA040040R2900
  • EAN:
    7350024463200
  • Catalog Description:
    JSM YN40W11 Welded black mesh 40x40x3,5mm 1074x1216mm
  • Long Description:
    welded steelmesh 40x40x3,5mm powder coated in black, dimension 1074x1216mm

Categories

  • Products » Low Voltage Products and Systems » Control Products » Safety Products » Fencing Systems

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    7314490000

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    3.5 mm
  • Product Net Height:
    1216 mm
  • Product Net Width:
    1074 mm
  • Product Net Weight:
    4.72 kg

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    U
  • ETIM 4:
    EC000006 - Cover plate for installation units
  • ETIM 5:
    EC002783 - Accessories for safety equipment
  • ETIM 6:
    EC000000 - Not Classifiable
  • ETIM 7:
    EC000000 - Not Classifiable
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds