Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ASB 150/300 B/Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ASB 150/300 B/Y

General Information

  • Extended Product Type:
    ASB 150/300 B/Y
  • Product ID:
    2TLA076200R0700
  • EAN:
    7350024461640
  • Catalog Description:
    Bumper ASB 150/300 black/yellow
  • Long Description:
    Bumper ASB, 150 mm wide and 300 mm high, black and yellow. Ordered by meter: order 2,1 m for a 2,1 m long bumper. Length: min 0,15 m and max 3 m. Includes two 5m cables, one at each end of the bumper.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Safety Products » Contact Strips and Bumpers

Ordering

  • Minimum Order Quantity:
    0.15 m
  • Maximum Order Quantity:
    3 m
  • Customs Tariff Number:
    8536508099

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    1000 mm
  • Product Net Height:
    300 mm
  • Product Net Width:
    150 mm
  • Product Net Weight:
    4.25 kg

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC002611 - Control switch
  • ETIM 5:
    EC002611 - Control switch
  • ETIM 6:
    EC002887 - Pressure sensitive protective device
  • ETIM 7:
    EC002887 - Pressure sensitive protective device
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds