Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M20321

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

M20321

General Information

  • Extended Product Type:
    M20321
  • Product ID:
    2TMA070140N0053
  • EAN:
    6955891802506
  • Catalog Description:
    M20321 Video 1 family kit, aluminum OS, 1/2 button + 4.3" handsfree
  • Long Description:
    Video 1 family kit, aluminum OS, 1/2 button + 4.3" handsfree

Ordering

  • EAN:
    6955891802506
  • Customs Tariff Number:
    85177900
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.315 m
  • Product Net Height:
    0.295 m
  • Product Net Width:
    0.184 m
  • Product Net Weight:
    1.469 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891802506
  • Package Level 1 Depth / Length:
    0.315 m
  • Package Level 1 Height:
    0.295 m
  • Package Level 1 Width:
    0.184 m
  • Package Level 1 Gross Weight:
    1.893 kg
  • Package Level 3 Units:
    2 set
  • Package Level 3 Depth / Length:
    0.425 m
  • Package Level 3 Height:
    0.33 m
  • Package Level 3 Width:
    0.35 m
  • Package Level 3 Gross Weight:
    4.786 kg

Technical

  • Mounting Type:
    Flush mounted (plaster)
  • Screen Size:
    4.3 in

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000400 - Door station set
  • ETIM 8:
    EC000400 - Door station set
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds