Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: H8236-5B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

H8236-5B

General Information

  • Extended Product Type:
    H8236-5B
  • Product ID:
    2TMA130050B0067
  • EAN:
    6955891816992
  • Catalog Description:
    H8236-5B IP touch 7,DES+KNX+f@h+APP,LAN+LAN,T-loop,Black
  • Long Description:
    ABB Welcome IP touch 7, with cyber security boot & storage, support DES+KNX+f@h+APP, LAN + LAN, DC&PoE, with T-loop, end strip, FM, black

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP » Video Indoor Stations
  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Visualisation, Display and Signalling » Video Indoor Stations
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Visualisation, Display and Signalling » Video Indoor Stations

Ordering

  • EAN:
    6955891816992
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815648

Dimensions

  • Product Net Depth / Length:
    0.036 m
  • Product Net Height:
    0.1496 m
  • Product Net Width:
    0.19851 m
  • Product Net Weight:
    0.5556 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891816992
  • Package Level 1 Depth / Length:
    0.066 m
  • Package Level 1 Height:
    0.247 m
  • Package Level 1 Width:
    0.181 m
  • Package Level 1 Gross Weight:
    0.7605 kg
  • Package Level 3 Units:
    box 20 piece
  • Package Level 3 Depth / Length:
    0.51 m
  • Package Level 3 Height:
    0.365 m
  • Package Level 3 Width:
    0.395 m
  • Package Level 3 Gross Weight:
    16.11 kg

Technical

  • Screen Size:
    7 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000779 - House telephone
  • ETIM 7:
    EC000779 - Indoor station door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds