Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 42371S-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

42371S-B

General Information

  • Extended Product Type:
    42371S-B
  • Product ID:
    2TMA130161B0001
  • EAN:
    6955891815278
  • Catalog Description:
    42371S-B Surface-mounted box for touch 10,Black
  • Long Description:
    Surface mounting box for 10 inch touch panel, Black color

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome IP » Accessories

Ordering

  • EAN:
    6955891815278
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.0135 m
  • Product Net Height:
    0.185 m
  • Product Net Width:
    0.2508 m
  • Product Net Weight:
    0.221 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891815278
  • Package Level 1 Depth / Length:
    0.032 m
  • Package Level 1 Height:
    0.249 m
  • Package Level 1 Width:
    0.3 m
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 3 Units:
    box 22 piece
  • Package Level 3 Depth / Length:
    0.5 m
  • Package Level 3 Height:
    0.35 m
  • Package Level 3 Width:
    0.385 m
  • Package Level 3 Gross Weight:
    10.752 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000354 - Mounting frame for house station
  • ETIM 7:
    EC000354 - Mounting frame for house station
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds