Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M251382M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M251382M

General Information

  • Extended Product Type:
    M251382M
  • Product ID:
    2TMA200160N0044
  • EAN:
    6955891815346
  • Catalog Description:
    M251382M Audio/video module, speech synthesis, T-loop
  • Long Description:
    Master module for ABB-Welcome video outdoor station, with integrated camera module & audio module. With 130degree diagonal angle, LED indication to show working status and with lock connection and support local power supply, with induction loop, with speech synthesis

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Outdoor Station Modules

Ordering

  • EAN:
    6955891815346
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.143 m
  • Product Net Height:
    0.0715 m
  • Product Net Width:
    0.028 m
  • Product Net Weight:
    0.219 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891815346
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Height:
    0.139 m
  • Package Level 1 Width:
    0.052 m
  • Package Level 1 Gross Weight:
    0.337 kg
  • Package Level 3 Units:
    box 15 piece
  • Package Level 3 Depth / Length:
    0.45 m
  • Package Level 3 Height:
    0.28 m
  • Package Level 3 Width:
    0.26 m
  • Package Level 3 Gross Weight:
    5.805 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000349 - Functional module for door station
  • ETIM 7:
    EC000349 - Functional module for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds