Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M251021P3-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M251021P3-02

General Information

  • Extended Product Type:
    M251021P3-02
  • Product ID:
    2TMA210010N0002
  • EAN:
    6955891804081
  • Catalog Description:
    M251021P3-02 3/6 pushbuttons module
  • Long Description:
    3/6 pushbuttons module, with LED backlight

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Outdoor Station Modules

Ordering

  • EAN:
    6955891804081
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815484
  • E-Number (Sweden):
    5801091

Dimensions

  • Product Net Depth / Length:
    0.072 m
  • Product Net Height:
    0.025 m
  • Product Net Width:
    0.097 m
  • Product Net Weight:
    0.103 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    6955891804081
  • Package Level 1 Depth / Length:
    0.104 m
  • Package Level 1 Height:
    0.029 m
  • Package Level 1 Width:
    0.077 m
  • Package Level 1 Gross Weight:
    0.123 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.217 m
  • Package Level 2 Height:
    0.084 m
  • Package Level 2 Width:
    0.213 m
  • Package Level 2 Gross Weight:
    1.43 kg
  • Package Level 3 Units:
    80 piece
  • Package Level 3 Depth / Length:
    0.4 m
  • Package Level 3 Height:
    0.295 m
  • Package Level 3 Width:
    0.4 m
  • Package Level 3 Gross Weight:
    10.84 kg

Classifications

  • ETIM 6:
    EC000349 - Functional module for door station
  • ETIM 7:
    EC000349 - Functional module for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds