Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 52311FC-G-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

52311FC-G-02

General Information

  • Extended Product Type:
    52311FC-G-02
  • Product ID:
    2TMA210050G0001
  • EAN:
    6955891805187
  • Catalog Description:
    52311FC-G-02 Front cover for 4.3" video hands-free,Golden
  • Long Description:
    Front cover for 4.3" video hands-free,Golden

Ordering

  • EAN:
    6955891805187
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.135 m
  • Product Net Height:
    0.007 m
  • Product Net Width:
    0.154 m
  • Product Net Weight:
    0.068 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805187
  • Package Level 1 Depth / Length:
    0.17 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Width:
    0.14 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 3 Units:
    box 36 piece
  • Package Level 3 Depth / Length:
    0.38 m
  • Package Level 3 Height:
    0.185 m
  • Package Level 3 Width:
    0.29 m
  • Package Level 3 Gross Weight:
    6.04 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000354 - Mounting frame for house station
  • ETIM 8:
    EC000354 - Mounting element for indoor station door communication
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds