Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M22341-W-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M22341-W-02

General Information

  • Extended Product Type:
    M22341-W-02
  • Product ID:
    2TMA210050W0013
  • EAN:
    6955891805309
  • Catalog Description:
    M22341-W-02 Basic 4.3" video hands-free indoor station,White
  • Long Description:
    Basic 4.3" video hands-free indoor station,White

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Video Indoor Stations

Ordering

  • EAN:
    6955891805309
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814528
  • E-Number (Sweden):
    5801207

Dimensions

  • Product Net Depth / Length:
    0.154 m
  • Product Net Height:
    0.023 m
  • Product Net Width:
    0.134 m
  • Product Net Weight:
    0.24 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805309
  • Package Level 1 Depth / Length:
    0.223 m
  • Package Level 1 Height:
    0.037 m
  • Package Level 1 Width:
    0.178 m
  • Package Level 1 Gross Weight:
    0.374 kg
  • Package Level 3 Units:
    box 24 piece
  • Package Level 3 Depth / Length:
    0.525 m
  • Package Level 3 Height:
    0.245 m
  • Package Level 3 Width:
    0.375 m
  • Package Level 3 Gross Weight:
    9.976 kg

Technical

  • Mounting Type:
    Surface mounted (plaster)
  • Screen Size:
    4.3 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC001528 - Video house station
  • ETIM 7:
    EC000779 - Indoor station door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds