Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: M2304-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

M2304-02

General Information

  • Extended Product Type:
    M2304-02
  • Product ID:
    2TMA210160B0001
  • EAN:
    6955891805422
  • Catalog Description:
    M2304-02 Video distributor
  • Long Description:
    Video distributor, necessary for multi-video indoor station branch connection

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » System Devices

Ordering

  • EAN:
    6955891805422
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815456
  • E-Number (Sweden):
    5801071

Dimensions

  • Product Net Depth / Length:
    0.045 m
  • Product Net Height:
    0.026 m
  • Product Net Width:
    0.045 m
  • Product Net Weight:
    0.039 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805422
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Width:
    0.042 m
  • Package Level 1 Gross Weight:
    0.07 kg
  • Package Level 2 Units:
    box 18 piece
  • Package Level 2 EAN:
    6955891805422
  • Package Level 2 Depth / Length:
    0.392 m
  • Package Level 2 Height:
    0.08 m
  • Package Level 2 Width:
    0.202 m
  • Package Level 2 Gross Weight:
    1.46 kg
  • Package Level 3 Units:
    box 144 piece
  • Package Level 3 Depth / Length:
    0.438 m
  • Package Level 3 Height:
    0.415 m
  • Package Level 3 Width:
    0.362 m
  • Package Level 3 Gross Weight:
    11.08 kg

Technical

  • Mounting Type:
    Surface mounted (plaster)

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC001349 - Device for door-/video intercom system
  • ETIM 7:
    EC001349 - Accessories for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds