You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M2301-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M2301-02

General Information

  • Extended Product Type:
    M2301-02
  • Product ID:
    2TMA210160H0002
  • EAN:
    6955891805392
  • Catalog Description:
    M2301-02 Mini-system controller, MDRC
  • Long Description:
    Mini-system controller, MDRC, 650mA, with one on/all on setting

Ordering

  • EAN:
    6955891805392
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815453
  • E-Number (Sweden):
    5801076

Dimensions

  • Product Net Depth / Length:
    0.09 m
  • Product Net Height:
    0.065 m
  • Product Net Width:
    0.072 m
  • Product Net Weight:
    0.212 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805392
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.074 m
  • Package Level 1 Width:
    0.076 m
  • Package Level 1 Gross Weight:
    0.2516 kg
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 EAN:
    6955891805392
  • Package Level 2 Depth / Length:
    0.392 m
  • Package Level 2 Height:
    0.08 m
  • Package Level 2 Width:
    0.202 m
  • Package Level 2 Gross Weight:
    2.716 kg
  • Package Level 3 Units:
    box 80 piece
  • Package Level 3 Depth / Length:
    0.438 m
  • Package Level 3 Height:
    0.415 m
  • Package Level 3 Width:
    0.362 m
  • Package Level 3 Gross Weight:
    21.128 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001089 - Power supply door communication
  • ETIM 8:
    EC001089 - Power supply door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links