Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 83342-500-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

83342-500-02

General Information

  • Extended Product Type:
    83342-500-02
  • Product ID:
    2TMA210160H0007
  • EAN:
    6955891805507
  • Catalog Description:
    83342-500-02 IP-Gateway
  • Long Description:
    Allows the integration of tablet or smartphone with installed Welcome app as mobile indoor load for audio and video communication. Makes possible the use of the ABB-ComfortTouch® as indoor door communication. For integration into the myABB portal. Configuration interface for telephone gateway and access control module. Ethernet connection (RJ 45)

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » System Devices

Ordering

  • EAN:
    6955891805507
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815495
  • E-Number (Sweden):
    5801199

Dimensions

  • Product Net Depth / Length:
    0.09 m
  • Product Net Height:
    0.065 m
  • Product Net Width:
    0.18 m
  • Product Net Weight:
    0.247 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891805507
  • Package Level 1 Depth / Length:
    0.21 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Width:
    0.125 m
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 3 Units:
    box 24 piece
  • Package Level 3 Depth / Length:
    0.645 m
  • Package Level 3 Height:
    0.22 m
  • Package Level 3 Width:
    0.515 m
  • Package Level 3 Gross Weight:
    10.12 kg

Technical

  • Mounting Type:
    DIN rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC001349 - Device for door-/video intercom system
  • ETIM 7:
    EC001349 - Accessories for door communication
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds