Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 42381S-W-02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

42381S-W-02

General Information

  • Extended Product Type:
    42381S-W-02
  • Product ID:
    2TMA220160W0003
  • EAN:
    6955891813809
  • Catalog Description:
    42381S-W-02 Surface mounted box for video indoor station 7, white
  • Long Description:
    For surface mounted installation of the ABB-Welcome indoor video station7" M2238.-.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Installation Material

Ordering

  • EAN:
    6955891813809
  • Customs Tariff Number:
    85177090
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.193 m
  • Product Net Height:
    0.157 m
  • Product Net Width:
    0.013 m
  • Product Net Weight:
    0.126 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6955891813809
  • Package Level 1 Depth / Length:
    0.221 m
  • Package Level 1 Height:
    0.176 m
  • Package Level 1 Width:
    0.044 m
  • Package Level 1 Gross Weight:
    0.196 kg
  • Package Level 3 Units:
    box 24 piece
  • Package Level 3 Depth / Length:
    0.525 m
  • Package Level 3 Height:
    0.375 m
  • Package Level 3 Width:
    0.245 m
  • Package Level 3 Gross Weight:
    4.754 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 6:
    EC000354 - Mounting frame for house station
  • ETIM 7:
    EC000354 - Mounting frame for house station
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds