Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008514

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008514

General Information

  • Product ID:
    2VAA008514
  • ABB Type Designation:
    Base Configuration Object
  • Catalog Description:
    OPC Server for Harmony 7.0 - Expansion
  • Long Description:
    OPC Server for Harmony 7.0 - Expansion

Additional Information

  • Product Type:
    Configurable_Licenses

Ordering

  • HS Code:
    490700-- Unused postage, revenue or similar stamps of current or new issue in the country in which they have, or will have, a recognised face value; stamp-impressed paper; banknotes; cheque forms; stock, share or bond certificates and similar documents of title.
  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links