Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008550R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008550R1

General Information

  • Product ID:
    2VAA008550R1
  • ABB Type Designation:
    2VAA008550
  • Catalog Description:
    CCR 70-2-P, Fnet, Coax, P-P
  • Long Description:
    CCR 70-2-P, Fnet, Coax, P-P

    Not for Boiler Protection Application
    Form, fit and functional replacement for CCR 70-P
    Fnet, coaxial cable 75 Ohm, point to point

Additional Information

  • Medium Description:
    Not for Boiler Protection Application
    Form, fit and functional replacement for CCR 70-P
    Fnet, coaxial cable 75 Ohm, point to point
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85177900

Dimensions

  • Product Net Depth / Length:
    160 mm
  • Product Net Height:
    311.15 mm
  • Product Net Width:
    40.64 mm
  • Product Net Weight:
    0.52 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Malta (MT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links