Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008580R11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008580R11

General Information

  • Product ID:
    2VAA008580R11
  • ABB Type Designation:
    cHBX01K02A
  • Catalog Description:
    cHBX01K02A Compact Bus Ext Kit Horiz
  • Long Description:
    Compact Bus Extender, Horizontal row, Redundant Bus,
    Kit Contents: 1x (cHBX01LA, cHBX01RA) with conformal coating

Additional Information

  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Lithuania (LT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links