Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008959R11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008959R11

General Information

  • Product ID:
    2VAA008959R11
  • ABB Type Designation:
    HBR01-EPDA
  • Catalog Description:
    HBR01-EPDA H-Base, Red, Ext, Pwr Inputs
  • Long Description:
    Horizontal column mount Base for Redundant modules, External field powered devices. System powered for AO, 2x8 signal terminals, Requires 2x16-pin 5mm pluggable connector with conformal coating. Use with RAI02A, RAO02A, RDI01A, RDI02A, RDO01A

Additional Information

  • Medium Description:
    Horizontal column mount Base for Redundant modules, External field powered devices. System powered for AO, 2x8 signal terminals, Requires 2x16-pin 5mm pluggable connector with conformal coating. Use with RAI02A, RAO02A, RDI01A, RDI02A, RDO01A
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    88.9 mm
  • Product Net Height:
    190.5 mm
  • Product Net Width:
    57.15 mm
  • Product Net Weight:
    0.46 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Lithuania (LT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links