Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA008960R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA008960R1

General Information

  • Product ID:
    2VAA008960R1
  • ABB Type Designation:
    HBR01-FPH
  • Catalog Description:
    HBR01-FPH H-Base, Red, Field Pwr, Hot
  • Long Description:
    Horizontal row mount Base for Redundant modules. System provides power for field device (switch hot), 2x8 signal terminals, 5A fused terminal block for field power input, Requires 2x16-pin 5mm pluggable connector. Use with RAI02, RDI01, RDI02, RDO01

Additional Information

  • Medium Description:
    Horizontal row mount Base for Redundant modules. System provides power for field device (switch hot), 2x8 signal terminals, 5A fused terminal block for field power input, Requires 2x16-pin 5mm pluggable connector. Use with RAI02, RDI01, RDI02, RDO01
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    88.9 mm
  • Product Net Height:
    190.5 mm
  • Product Net Width:
    57.15 mm
  • Product Net Weight:
    0.46 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Lithuania (LT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links