Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA009496

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA009496

General Information

  • Product ID:
    2VAA009496
  • ABB Type Designation:
    Exceed
  • Catalog Description:
    Exceed 15 Basic License
  • Long Description:
    Open Text Exceed Basic Version 15 License

Additional Information

  • Medium Description:
    Open Text Exceed Basic Version 15 License
  • Product Type:
    Licenses

Ordering

  • HS Code:
    490110-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- In single sheets, whether or not folded
  • Customs Tariff Number:
    49011000

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links