Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VAA009546R0050

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VAA009546R0050

General Information

  • Product ID:
    2VAA009546R0050
  • ABB Type Designation:
    KISS
  • Catalog Description:
    KISS Client Dongle Replacement
  • Long Description:
    KISS Client Dongle for Dongle Change/Replacement of old/defect Dongle. ABB sends a new dongle after the old (broken) dongle is sent back.

Additional Information

  • Medium Description:
    KISS Client Dongle for Dongle Change/Replacement of old/defect Dongle. ABB sends a new dongle after the old (broken) dongle is sent back.
  • Product Type:
    Software_Media

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    8 mm
  • Product Net Height:
    61.5 mm
  • Product Net Width:
    16 mm
  • Product Net Weight:
    0.08 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links