Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2WB112BAAAM-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2WB112BAAAM-A

General Information

  • Product ID:
    2WB112BAAAM-A
  • ABB Type Designation:
    WA 4,5kW -HV- V340Y 100Hz A07115051
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    WA 4,5kW -HV- V340Y 100Hz A07115051
  • Country of Origin:
    China (CN)
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Electrical Data:
    Temp Class Freq Voltage Power
    -- 100 Hz 346 V 4.50 kW
  • Frame Size:
    112
  • Gross Weight:
    28 kg
  • IM Class:
    IMB14 IM3601
  • Insulation Class:
    ICLF
  • IP Rating:
    IP66
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    25 kg
  • Product Type:
    AA___Aluminium_motor
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Shanghai, China
    China
  • Two Speed Motor:
    No
  • UNSPSC:
    26101100
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links