Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3-08-1-00001-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3-08-1-00001-01

General Information

  • Product ID:
    3-08-1-00001-01
  • ABB Type Designation:
    -
  • Catalog Description:
    VORTEX AIR DISTRIBUTOR AS

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    VORTEX AIR DISTRIBUTOR AS
  • Made To Order:
    No
  • Medium Description:
    VORTEX AIR DISTRIBUTOR AS
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    0003-08-1-00001-01
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links