Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3042401

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3042401

General Information

  • Product ID:
    3042401
  • ABB Type Designation:
    R 1/4-M16x1,5
  • Catalog Description:
    NIPPLE
  • Long Description:
    NIPPLE

Categories

Technical

  • Technical Information:
    R 1/4-M16x1,5 XGE-10-LRK

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    NIPPLE
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    84799080
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.1 kg
  • Gross Weight:
    0.1 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    NIPPLE
  • ABB Type Designation:
    R 1/4-M16x1,5
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links