You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 306EUJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

306EUJ

General Information

  • Extended Product Type:
    306EUJ
  • Product ID:
    2TKA00001753
  • EAN:
    6438199003436
  • Catalog Description:
    306EUJ Socket outlet Protective Contact (SCHUKO) Protective contact (SCHUKO) White - Jussi
  • Long Description:
    Wall socket for TV / Home cinema, complete. IP21. Consists of 3 pcs. double wall socket w / earth and 1 pc. 3-compartment frame 100mm.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    6
  • Design Range:
    Jussi
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    228 mm
  • Product Net Weight:
    0.245 kg
  • Built-In Depth (t2):
    17 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    252 kg
  • Customs Tariff Number:
    85366990
  • E-Number (Sweden):
    1815119
  • Country of Origin:
    Finland (FI)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links